Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Carlo Gavazzi
Sensors
Loop Detector
Loop inductance detector Plug-in
Carlo Gavazzi
Sensors
Loop Detector
Loop inductance detector Plug-in
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LDP1PA2DU24
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
Loop channels
LPS
Inductance range
LPIND [µH]
Sensitivity range
SENS [%]
Relay outputs
OUT
Max output current
MXCUR [A]
Rated voltage Vac
PWDC [Vac]
Mounting type
MOU
Connection type
CON
Width
DIM1 [mm]
Height
DIM2 [mm]
Depth
DIM3 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
Datasheet
DS [pdf]
1
2
LDP1PA2DU24
1
20÷1000
0,01÷1
2x SPDT
5
24÷240
Plug-in socket
Plug-in socket
35.5
81
60.2
IP30
-40°÷+70°C/-40°÷+158°F
ldpxpa2du24.pdf
LDP2PA2DU24
2
20÷1000
0,01÷1
2x SPDT
5
24÷240
Plug-in socket
Plug-in socket
35.5
81
60.2
IP30
-40°÷+70°C/-40°÷+158°F
ldpxpa2du24.pdf
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Carlo Gavazzi
- Loop inductance detector Plug-in
Order number
LDP1PA2DU24
Latest change
24.03.2021 09:33:51
Unit
Keywords
Loop
Sensors
detector
inductance
Classifications
By Categories
Sensors Sensors
CNS
CNSERPBASE Object Properties